4.7.8 FETN4 – RF Front-End RC Tuning 4-Bit Register

Name: FETN4
Offset: 0x109
Reset: 0x00

Bit 76543210 
 RTN4[3:0]CTN4[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:4 – RTN4[3:0] Resistor Tuning 4-Bit

RTN4[3:0] is used for the 4-bit resistor calibration.

Bits 3:0 – CTN4[3:0] Capacitor Tuning 4-Bit

CTN4[3:0] is used for the 4-bit capacitor calibration. Both calibration values are stored in the factory-locked EEPROM. The values must be copied to the tuning register before using the RF front end. Firmware does this by default.