This status bit is set to
‘1’ if the PLL is locked within the time window specified by
FECR.PLCKG. It shows that a stable frequency is available from the fractional-N
PLL.
Bit 2 – XRDY XTO Ready
This status bit is set to
‘1’ if the XTO amplitude is settled and provides a reliable
clock output. If this bit is set to ‘1’, the XTO frequency is
available to the AVR and the fractional-N PLL.
Bit 1 – HBSAT LNA High-Band Saturated
This status bit is set to
‘1’ if the RF input level at RFIN_HB exceeds -39 dBm and if
FECR.HBNLB = 1.
Bit 0 – LBSAT LNA Low-Band Saturated
This status bit is set to
‘1’ if the RF input level at RFIN_LB exceeds -39 dBm and if
FECR.HBNLB = 0. Depending on FECR.HBNLB, one of the two HBSAT and
LBSAT bits is always set to ‘1’ if the RF input level exceeds -39
dBm For more details, refer to the ATA8210/ATA8215 UHF ASK/FSK Receiver Data
Sheet (9344E), section 4.5, parameter number 8.60.
In order to cope with higher RF levels, the FECR.ANDP register bit can be set which
attenuates the input power by 15 dB for the Low-band or 18 dB for the High-band. For
more details, refer to the ATA8210/ATA8215 UHF ASK/FSK Receiver Data Sheet
(9344E), section 4.5, parameter number
8.80.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.