4.7.6 FEBT – RF Front-End RC Tuning 2 Bit Register

Name: FEBT
Offset: 0x107
Reset: 0x00

Bit 76543210 
 RTN2[1:0]CTN2[1:0] 
Access RRRRR/WR/WR/WR/W 
Reset 00000000 

Bit 7 –  Reserved bit

This bit is reserved and read as ‘0’.

Bit 6 –  Reserved bit

This bit is reserved and read as ‘0’.

Bit 5 –  Reserved bit

This bit is reserved and read as ‘0’.

Bit 4 –  Reserved bit

This bit is reserved and read as ‘0’.

Bits 3:2 – RTN2[1:0] Resistor Tuning 2 Bit

RTN2[1:0] is used for 2-bit resistor calibration.

Bits 1:0 – CTN2[1:0] Capacitor Tuning 2 Bit

CTN2[1:0] is used for the 2-bit capacitor calibration. Both calibration values are stored in the factory-locked EEPROM. The values must be copied to the tuning register before using the RF front end. Firmware does this by default.