4.7.9 FECR – RF Front-End Control Register

Name: FECR
Offset: 0x10A
Reset: 0x00

Bit 76543210 
 ANPSPLCKGADHSANDPS4N3LBNHB 
Access RRR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 6 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 5 – ANPS ASK Not DPSK Switch

This bit must always be set to ‘1’.

Bit 4 – PLCKG PLL Lock Detect Gate

Setting this bit to ‘1’ opens a time window during which the fractional-N PLL detects frequency locking. If the PLL frequency is close to the wanted frequency, the status bit FESR.PLCK is set to ‘1’.

Bit 3 – ADHS ADC High Sample Rate

This bit must be set to ‘1’ if the ADC is used with a high sample rate.

Bit 2 – ANDP Antenna Damping

If this bit is written to ‘1’, the damping in the SPDT RF switch is activated. Antenna damping must be activated if the status bit FESR.HBSAT (High-band) or FESR.LBSAT (Low-band) is set to ‘1’. This bit is controlled by the sequencer state machine if it is not disabled in SSMRCR.SSMADA/B. See Get Telegram State Machine from Related Links.

Bit 1 – S4N3 Select 433 MHz Not 315 MHz Band

If this bit is written to ‘1’, in Low-band (LBNHB = 1), select the 418-477 MHz band. Otherwise, select the 310-318 MHz band. If High-band is activated (LBNHB = 0), this bit must be set to ‘0’.

Bit 0 – LBNHB Select Low-band Not High-band

If this bit is written to ‘1’, Low-band is selected. Otherwise, High-band is used. This influences the LNA, the mixers and the fractional-N PLL.