4.9.11.9 Programming Time for Flash when Using SPM
The FRC oscillator is used to time Flash accesses. The following table shows the typical programming time for Flash accesses from the CPU.
|
Symbol |
Min. Programming Time |
Max. Programming Time |
|---|---|---|
|
Flash write (page erase or page write) |
4 ms |
5 ms |