4.9.8.3.4 SFIR – SPI FIFO Interrupt Register

Name: SFIR
Offset: 0x158
Reset: 0x00

Bit 76543210 
 STIETIL[2:0]SRIERIL[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – STIE SPI Transmit Buffer Interrupt Enable

This bit causes the SPI transmit buffer interrupt to be executed if the TXIF bit in the SPSR register is set and if the global interrupt enable bit in SREG is set.

Bits 6:4 – TIL[2:0] Transmit Buffer Interrupt Level

The SPI transmit buffer interrupt level is a read/write register, which holds the fill level that triggers an SPI interrupt. If it is set to ‘0’, an interrupt is triggered from the transmit FIFO when the last byte was transferred from the transmit buffer to the serial shift register. If it is set to ‘1’, it issues an interrupt when only one byte is left in the buffer.

Bit 3 – SRIE SPI Receive Buffer Interrupt Enable

This bit causes the SPI receive buffer interrupt to be executed if the RXIF bit in the SPSR register is set and if the global interrupt enable bit in SREG is set.

Bits 2:0 – RIL[2:0] Receive Buffer Interrupt Level

The SPI receive buffer interrupt level is a read/write register, which holds the fill level that triggers an SPI interrupt. If it is set to ‘0’, no interrupt is triggered from the receive FIFO. Set to ‘1’, it issues an interrupt when 1 byte is captured and written to the buffer.