3.9.10 mcUtils_ButtonResponse
C
/* Button response Function */
void mcUtils_ButtonResponse(button_response_t * buttonResData, void (* buttonJob)(void))
Summary
Button response Function.
Description
The function processes button input data and executes a specific function when the button is pressed. This function implements a simple state machine to detect button presses and introduce a debounce delay.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| buttonResData | Pointer to a structure that holds the button response data, including the current state, input value, and counter. |
| buttonJob | Function pointer to the function that will be executed when the button press is detected. |
Returns
None
Example
// Define the button response data structure
button_response_t mcAppI_StartStopButton_gds;
mcAppI_MotorStartStop(void){
/* Perform Motor Start-Stop operation */
}
/* Button response Function */
mcUtils_ButtonResponse(&mcAppI_StartStopButton_gds, &mcAppI_MotorStartStop);
Remarks
None.