3.9.16 button_response_t Struct
C
typedef struct
{
bool inputVal; /* Read value of the button input pin */
uint16_t state; /* State of the button */
uint16_t cnt; /* Count associated with button events */
} button_response_t;
Summary
Structure representing button response data.
Description
This structure holds data related to button input, including the current input value, state, and count.
Remarks
None.