3.9.13 tUTIL_2DPoints_s Struct
C
typedef struct
{
float32_t x; /* Represents the X-coordinate of the point in 2D space */
float32_t y; /* Represents the Y-coordinate of the point in 2D space */
}tUTIL_2DPoints_s;
Summary
Structure representing a two-dimensional (2D) data.
Description
This structure is used to represent a point in a two-dimensional (2D) space.
Remarks
None.