3.9.1 mcUtils_TruncateAngle0To2Pi
C
/* Truncate angle to 0 to 2pi */
void mcUtils_TruncateAngle0To2Pi( float32_t * const angle )
Summary
This function truncates the input angle to the range of 0 to 2π.
Description
This function truncates the input angle to the range of [0, 2π).
Precondition
None.
Parameters
| Param | Description |
|---|---|
| angle | Pointer to the angle value in radians that needs to be truncated to the range [0, 2π). |
Returns
None
Example
Float32_t angle = -1.0f;
/* Normalize the angle to the range [0, 2π) */
mcUtils_TruncateAngle0To2Pi(&angle);
Remarks
None.