3.9.9 mcUtils_FloatToValueShiftPair
C
/* Convert a float value to a fixed-point integer value */
void mcUtils_FloatToValueShiftPair( const float32_t input, int16_t * const value, uint16_t * const shift )
Summary
This function convert a float value to a fixed-point integer value.
Description
This function convert a float value to a fixed-point integer value and its corresponding shift amount.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| input | Input Float value to convert. |
| value | A pointer to an integer where the converted value will be stored. |
| shift | A pointer to an integer where the shift amount will be stored. |
Returns
None
Example
float32_t input = 0.125f;
int16_t value;
uint16_t shift;
mcUtils_FloatToValueShiftPair(input, &value, &shift);
Remarks
None.