3.11.7 Q15_MULTIPLY_SAT Macro
C
#define Q15_MULTIPLY_SAT(x, y) ({ \ int32_t result = ((int32_t)(x) * (int32_t)(y)) >> 15U; \ if (result > INT16_MAX) result = INT16_MAX; \ else if (result < INT16_MIN) result = INT16_MIN; \ (int16_t)result; \ })
Summary
Performs multiplication of two fixed-point numbers represented in Q15 format and.
Description
This macro performs multiplication of two Q15 (fixed-point) numbers with saturation
handling. It ensures that the result does not exceed the range of a Q15 value, which
is between -32768 (INT16_MIN) and
32767 (INT16_MAX).
Example
int16_t a = 20000; // Approximately 0.61035 in Q15 int16_t b = 20000; // Approximately 0.61035 in Q15 int16_t result = Q15_MULTIPLY_SAT(a, b); // Expected to handle saturation if needed
Remarks
None