3.11.14 Q14_DIVISION Macro
C
#define Q14_DIVISION( x, y) (int16_t)(((int32_t)x * (int32_t)Q14_SCALE_FACTOR ) / y )
Summary
Performs division of two fixed-point numbers represented in Q14 format.
Description
This macro performs macro performs division of two Q14 (fixed-point) numbers. It
scales the dividend (x) by a constant
Q14_SCALE_FACTOR() before dividing it by the divisor (y). The result is a
Q14 formatted number, with appropriate scaling to handle the fixed-point
arithmetic.
Example
int16_t a = 8192; // Example numerator in Q14 format (0.5 in Q14 format) int16_t b = 2; // Denominator int16_t result = Q14_DIVISION(a, b);
Remarks
None