3.11.1 tmcTypes_StdReturn_e Enum
C
typedef enum
{
StdReturn_Progress, /* Operation in progress */
StdReturn_Success, /* Operation successful */
StdReturn_Fail, /* Operation failed */
StdReturn_Complete /* Operation completed */
StdReturn_Pending, /* Operation pending */
StdReturn_Error, /* Operation error */
StdReturn_Timeout, /* Operation timeout */
StdReturn_Invalid, /* Operation invalid */
} tmcTypes_StdReturn_e;
Summary
Defines the standard return status codes for motor control operation.
Description
This enumeration defines the standard possible states of the motor control operation.
Remarks
None.