3.11.11 Q14_SCALE Macro
C
#define Q14_SCALE(value) (int16_t)( value * (float32_t)Q14_SCALE_FACTOR)
Summary
Convert the given value into the Q14 fixed-point format .
Description
The macro is used to convert the given value into the Q14 fixed-point format by
multiplying it with a predefined scaling factor, Q14_SCALE_FACTOR().
Example
float32_t input_value = 0.50f; //
int16_t scaled_value = Q14_SCALE(input_value); // Scaled result
Remarks
None