3.11.9 Q15_DIVISION Macro
C
#define Q15_DIVISION( x, y) (int16_t)(((int32_t)x * (int32_t)Q15_SCALE_FACTOR ) / y )
Summary
Performs division of two fixed-point numbers represented in Q15 format.
Description
This macro performs macro performs division of two Q15 (fixed-point) numbers. It
scales the dividend (x) by a constant
Q15_SCALE_FACTOR() before dividing it by the divisor (y). The result is a
Q15 formatted number, with appropriate scaling to handle the fixed-point
arithmetic.
Example
int16_t a = 16384; // This is 0.5 in Q15 format int16_t b = 32767; // This is 1.0 in Q15 format int16_t result = Q15_DIVISION(a, b)
Remarks
None