3.11.8 Q15_MULTIPLY Macro
C
#define Q15_MULTIPLY(x, y ) (int16_t)(( (int32_t)(x) * (int32_t)(y)) >> 15U )
Summary
Performs multiplication of two fixed-point numbers represented in Q15 format.
Description
This macro performs multiplication of two fixed-point numbers represented in Q15 format. Q15 is a common fixed-point representation where a 16-bit signed integer is used to represent a value between -1 and 1. The result of the multiplication is also a Q15 formatted value.
Example
int16_t a = 16384; // This is 0.5 in Q15 format int16_t b = 16384; // This is 0.5 in Q15 format int16_t result = Q15_MULTIPLY(a, b);
Remarks
None