3.11.2 tmcTypes_DQ_s Struct
C
/* Structure representing DQ rotating frame quantities: Floating point version
typedef struct
{
float32_t d; /* D axis quantity */
float32_t q; /* Q axis quantity */
}tmcTypes_DQ_s;
/* Structure representing DQ rotating frame quantities: Fixed point version */
typedef struct
{
int16_t d; /* D axis quantity */
int16_t q; /* Q axis quantity */
} tmcTypes_DQ_s;
Summary
Structure representing the DQ rotating frame quantities.
Description
This structure is used to hold the DQ rotating frame quantities, such as current and voltage.
Remarks
Refer the generated header file for the exact typedef signature.