3.11.12 Q14_RIGHT_SHIFT Macro
C
#define Q14_RIGHT_SHIFT( x, y) (int16_t)( x >> y )
Summary
Performs right bit shift operation on a Q14 fixed-point format value.
Description
This macro performs right bit shift operation on a Q14 fixed-point format value.
Example
int16_t a = 0x4000; // Example Q14 value int16_t result = Q14_RIGHT_SHIFT(a, 2); // Shift right by 2 bits
Remarks
None