38.3.3.7 Bit Time Configuration Example
The following tables illustrate the configuration of the CAN Bit Time registers, assuming
there is a CAN network in an automobile with the following parameters:
- 500 kbps NBR – sample point at 80%
- 40 meters – minimum bus length
Table 38-2 illustrates how the bit time parameters are calculated. Since the parameters depend on multiple constraints and equations and are calculated using an iterative process, it is recommended to enter the equations in a spreadsheet.
Table 38-3 translates the calculated values into register values.
| Parameter | Constraint | Value | Unit | Equations and Comments |
|---|---|---|---|---|
| NBT | NBT ≥ µs | 2 | µs | Equation 38-1 |
| FSYSCLK | FSYSCLK ≤ 40 MHz | 40 | MHz | CAN clock frequency = 40 MHz |
| NBRP | 1 to 256 | 1 | - | Select smallest possible BRP value to maximize resolution. |
| NTQ | NBT, FSYSCLK | 25 | ns | Equation 38-2 |
| NBT/NTQ | 4 to 385 | 80 | - | Equation 38-3 |
| NSYNC | Fixed | 1 | NTQ | Defined in ISO11898-1 |
| NPRSEG | NPRSEG > TPROP | 47 | NTQ | Equation 38-5;TPROP = 910 ns, minimum NPRSEG = TPROP/NTQ = 72.8 NTQ. Selecting 95 will allow up to a 60m bus length |
| NTSEG1 | 2 to 256 NTQ | 64 | NTQ | Equation 38-4. Select NTSEG1 to achieve 80% NSP. |
| NTSEG2 | 1 to 128 NTQ | 16 | NTQ | There are 32 NTQ left to reach NBT/NTQ = 160 |
| NSJW | 1 to 128 NTQ; SJW ≤ min(NPHSEG1, NPHSEG2) | 16 | NTQ | Maximizing NSJW lessens the requirement for the oscillator tolerance. |
| CxNBTCFG | Value |
|---|---|
| BRP[7:0] | 0 |
| TSEG[7:0] | 63 |
| TSEG2[6:0] | 15 |
| SJW[6:0] | 15 |