38.3.3.6 Recommendations for Bit Time Configuration
The following recommendations need to be considered when configuring the bit time:
- Select the highest available CAN clock frequency:
- Short TQ leads to high resolution to select the sample point.
- Use 20 MHz or 40 MHz for SYSCLK.
- Select the lowest NBRP:
- Low BRP leads to short TQ.
- NSYNC will be short and reduce the quantization error.
- The receiving node can synchronize more accurately to the transmitting node.
- Use the same Nominal Sample Point (NSP) in all nodes on the CAN network:
- Select the largest possible
NSJW:
- Maximizes the oscillator tolerance.
- Allows the receiving nodes to quickly resynchronize to the transmitting nodes.