38.5.3 Loading Messages Into Transmit Queue
Loading transmit message objects into the TXQ works similarly to loading message objects into a transmit FIFO. The application must check the CxTXQSTA register to see if there is space in the TXQ. The CxTXQUA registers need to be used instead of the CxFIFOUAy registers to calculate the address to load the message and set the UINC bit (CxTXQCON[8]) to increment the head of the TXQ.
| Byte | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
| 0 | SID[7:0] | |||||||
| 1 | EID[4:0] | SID[10:8] | ||||||
| 2 | EID[12:5] | |||||||
| 3 | - | - | - | EID[17:13] | ||||
| 4 | - | - | RTR | IDE | DLC[3:0] | |||
| 5 | SEQ[6:0] | - | ||||||
| 6 | SEQ[14:7] | |||||||
| 7 | SEQ[22:15] | |||||||
| 8 | Transmit Data Byte 0 | |||||||
| 9 | Transmit Data byte 1 | |||||||
| 10 | Transmit Data byte 2 | |||||||
| 11 | Transmit Data byte 3 | |||||||
| 12 | Transmit Data byte 4 | |||||||
| 13 | Transmit Data byte 5 | |||||||
| 14 | Transmit Data byte 6 | |||||||
| 15 | Transmit Data byte 7 | |||||||
| ………………………………………………………………………………………………………………………………………………… | ||||||||
| m-3 | Transmit Data byte n-3 | |||||||
| m-2 | Transmit Data byte n-2 | |||||||
| m-1 | Transmit Data byte n-1 | |||||||
| m | Transmit Data byte n | |||||||
SID[10:0]: Standard Identifier bits
EID[17:0]: Extended Identifier bits
SEQ[6:0]: Bits 6-0 of sequence to keep track of transmitted messages in transmit event FIFO bits
RTR: Remote Transmission Request bit
IDE: Identifier Extension bit - distinguishes between base and extended format
DLC[3:0]: Data Length Code bits
SEQ[22:0]:Bits 22-7 Sequence to Keep Track of Transmitted Messages in Transmit Event FIFO bits
- Data Bytes: Payload size is configured individually in the PLSIZE[2:0] bits (CxFIFOCONy[31:29]).