38.5.1 Transmit Message Object
Table 38-5 specifies the transmit message object used by the TXQ and the
transmit FIFOs. The transmit objects contain the message ID, control bits and
payload.
- SID: Standard Identifier or Base Identifier.
- EID: Extended Identifier.
- DLC: Data Length Code; specifies the number of data bytes to transmit (see DLC Encoding).
- IDE: Identifier Extension; clearing this bit will transmit a base frame, setting this bit will transmit an extended frame.
- RTR: Remote Transmit Request. Setting this bit will request a transmission of a receiving node.
- SEQ: Sequence Number; SEQ is not transmitted on the CAN bus. It is used to keep track of the transmitted messages. SEQ is stored in the TEF message object.
- Transmit Buffer Data: Contains the payload of the message. Only the number of data bytes specified by the DLC are transmitted. Byte 0 is transmitted first, followed by 1, 2 and so on.