50.4.6 High/Low-Voltage Detect Characteristics

Table 50-12. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ.Max.UnitsConditions
HLVD01VDETVoltage Detect1.73(1)1.902.07VHLVDSEL = 0000
1.912.102.29VHLVDSEL = 0001
2.052.252.45VHLVDSEL = 0010
2.282.502.73VHLVDSEL = 0011
2.372.602.83VHLVDSEL = 0100
2.52.753.00VHLVDSEL = 0101
2.642.903.16VHLVDSEL = 0110
2.873.153.43VHLVDSEL = 0111
3.053.353.65VHLVDSEL = 1000
3.283.603.92VHLVDSEL = 1001
3.413.754.09VHLVDSEL = 1010
3.644.004.36VHLVDSEL = 1011
3.824.204.58VHLVDSEL = 1100
3.964.354.74VHLVDSEL = 1101
4.234.655.07VHLVDSEL = 1110

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Device operation below VDD = 1.8 V is not recommended.