33.7.16 Period Buffer Value, 8-bit Mode
Note: This register is write-synchronized: SYNCBUSY.PER must be checked to ensure the PER
register synchronization is complete.
Name: | PERBUF |
Offset: | 0x2F |
Reset: | 0xFF |
Property: | Write-Synchronized |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PERBUF[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 7:0 – PERBUF[7:0] Period Buffer Value
These bits hold the value of the period buffer register. The value is copied to PER register on UPDATE condition.