3.28.6 PSFP Flow Meter Configuration
Use this command to configure Per Stream Filtering and Policing (PSFP) flow meter.
Command Syntax:
tsn flow meter <inst>
cir <cir>
cbs <cbs>
eir <eir>
ebs <ebs>
coupling-flag
color-mode
drop-on-yellow
mark-red-enableArgument | Description | |
Parameter |
| Flow meter instance number in the range of 0–255. |
| Committed Information Rate in kbps. Internally rounded up to the nearest value supported by the policer. | |
| Committed Burst Size in bytes. Internally rounded up to the nearest value supported by the policer. | |
| Excess Information Rate in kbps. Internally rounded up to the nearest value supported by the policer. | |
| Excess Burst Size in kbytes. Internally rounded up to the nearest value supported by the policer. | |
Default | N.A | |
Mode | Global Configuration mode and TSN Flow Meter Configuration mode | |
Usage | Configure PSFP Flow meter parameters | |
Example | Example 1: | |