3.28.4 TAS Port Configuration Parameters
Use this command to configure Time Aware Shaper (TAS) port parameters.
Command Syntax:
tsn tas always-guard-band
tsn tas gate-enabled
tsn tas gate-states queue <queue> { open | closed }
tsn tas control-list-length <length>
tsn tas cycle-time <time> { ms | us | ns }
tsn tas cycle-time-extension <extension>
tsn tas base-time seconds <seconds> nanoseconds <nanoseconds>
tsn tas config-changeArgument | Description | |
Parameter | <queue> | Specific queue or range from 0–7. |
<length> | Length of Admin Control List, the value ranges from 0–256. | |
<time> | A number of time units defining the cycle time. The value ranges from 1–999999999. The resulting Cycle Time must be >= 256 ns and <= 999999999 ns. The default value is 100 ms. | |
<extension> | Extension,an integer number of nanoseconds. The value ranges from 256–999999999. The default value is 256. | |
<seconds> | Seconds, the value ranges from 0–4294967295. The default value is 0. | |
<nanoseconds> | Nanoseconds, the value ranges from 0–999999999. The default value is 0. | |
Default | N.A | |
Mode | Port List Interface mode | |
Usage | Configure TAS Port parameters | |
Example | Example 1: | |