3.28.7 PSFP Stream Filter Configuration
Use this command to configure PSFP stream filter.
Command Syntax:
tsn stream filter <inst>
stream-id <id>
priority { <prio> | any }
gate id <id>
max-sdu <sz>
flow-meter id <id>
block-due-to-oversize-enableArgument | Description | |
Parameter |
| Stream Filter instance number. The value ranges from 0–255. |
| Id of the stream configured | |
| Priority of traffic to match. The value ranges from 0–7. | |
| Id of a PSFP stream gate | |
| The maximum sdu size | |
| Id of a PSFP flow meter | |
Default | N.A | |
Mode | Global Configuration mode and TSN Stream Filter Configuration mode | |
Usage | Configure PSFP Stream Filter parameters | |
Example | Example 1: | |