1.2.5.45 SPW_PKTRX_INT_MASK
typedef enum
{
SPW_PKTRX_INT_MASK_DEACT = SPW_PKTRX1_PI_R_DEACT_Msk,
SPW_PKTRX_INT_MASK_EOP = SPW_PKTRX1_PI_R_EOP_Msk,
SPW_PKTRX_INT_MASK_EEP = SPW_PKTRX1_PI_R_EEP_Msk,
SPW_PKTRX_INT_MASK_DISCARD = SPW_PKTRX1_PI_R_DISCARD_Msk,
SPW_PKTRX_INT_MASK_ACT = SPW_PKTRX1_PI_R_ACT_Msk,
/* Force the compiler to reserve 32-bit memory for enum */
SPW_PKTRX_INT_MASK_INVALID = 0xFFFFFFFF
} SPW_PKTRX_INT_MASK;
Summary
Identifies the SPW PKTRX current interrupt status
Description
This data type identifies the SPW PKTRX interrupt status