1.2.5.50 SPW_PKTRX_SetNextBuffer

void SPW_PKTRX_SetNextBuffer(
        uint8_t* dataAddress,
        uint32_t dataLengthBytes,
        SPW_PKTRX_INFO* packetInfoAddress,
        uint16_t pckCount,
        bool split,
        SPW_PKTRX_NXTBUF_START startMode,
        uint8_t startValue)

Summary

Set the SPW next receive buffer informations and start conditions

Preconditions

None

Parameters

  • dataAddress - Pointer to data buffer address

  • dataLengthBytes - Length in byte of the data buffer address

  • packetInfoAddress - Pointer to the packet info type address were packet information will be stored

  • pckCount - Maximum number of entries in packet info buffer

  • split - Set to True if any ongoing packet should be split when the start condition is met

  • startMode - Receive buffer start mode condition

  • startValue - Matching value for event start condition

Returns

None