1.2.5.69 SPW_TCH_SEL_LINK_MASK
typedef enum { SPW_TCH_SEL_LINK_MASK_L1 = 0x01, SPW_TCH_SEL_LINK_MASK_L2 = 0x02, /* Force the compiler to reserve 32-bit memory for enum */ SPW_TCH_SEL_LINK_MASK_INVALID = 0xFFFFFFFF } SPW_TCH_SEL_LINK_MASK;
Summary
Identifies the SPW TCH Selected link for sender or listener.
Description
This data type identifies the SPW TCH Selected link for sender or listener.