1.2.5.52 SPW_PKTRX_InterruptEnable

void SPW_PKTRX_InterruptEnable(SPW_PKTRX_INT_MASK interruptMask)

Summary

Enables SPW RX module Interrupt

Preconditions

SPW_Initialize must have been called for the associated SPW instance

Parameters

  • interruptMask - Interrupt to be enabled

Returns

None