1.2.5.31 SPW_ROUTER_TIMEOUT_STATUS
typedef enum
{
SPW_ROUTER_TIMEOUT_STATUS_ADDR_MASK = SPW_ROUTER_TIMEOUT_ADDR_Msk,
SPW_ROUTER_TIMEOUT_STATUS_LOCKED = SPW_ROUTER_TIMEOUT_LOCKED_Msk,
/* Force the compiler to reserve 32-bit memory for enum */
SPW_ROUTER_TIMEOUT_STATUS_INVALID = 0xFFFFFFFF
} SPW_ROUTER_TIMEOUT_STATUS;
Summary
Identifies the SPW ROUTER Timeout current status
Description
This data type identifies the SPW ROUTER Timeout status