1.2.5.9 SPW_LINK_STATUS
typedef enum
{
SPW_LINK_STATUS_LINKSTATE_MASK = SPW_LINK1_STATUS_LINKSTATE_Msk,
SPW_LINK_STATUS_TXDEFDIV_MASK = SPW_LINK1_STATUS_TXDEFDIV_Msk,
SPW_LINK_STATUS_TXEMPTY = SPW_LINK1_STATUS_TXEMPTY_Msk,
SPW_LINK_STATUS_GOTNULL = SPW_LINK1_STATUS_GOTNULL_Msk,
SPW_LINK_STATUS_GOTFCT = SPW_LINK1_STATUS_GOTFCT_Msk,
SPW_LINK_STATUS_GOTNCHAR = SPW_LINK1_STATUS_GOTNCHAR_Msk,
SPW_LINK_STATUS_SEEN0 = SPW_LINK1_STATUS_SEEN0_Msk,
SPW_LINK_STATUS_SEEN1 = SPW_LINK1_STATUS_SEEN1_Msk,
SPW_LINK_STATUS_SEEN2 = SPW_LINK1_STATUS_SEEN2_Msk,
SPW_LINK_STATUS_SEEN3 = SPW_LINK1_STATUS_SEEN3_Msk,
SPW_LINK_STATUS_SEEN4 = SPW_LINK1_STATUS_SEEN4_Msk,
SPW_LINK_STATUS_SEEN5 = SPW_LINK1_STATUS_SEEN5_Msk,
/* Force the compiler to reserve 32-bit memory for enum */
SPW_LINK_STATUS_INVALID = 0xFFFFFFFF
} SPW_LINK_STATUS;
Summary
Identifies the SPW LINK current status
Description
This data type identifies the SPW LINK status