1.2.5.36 SPW_ROUTER_RoutingTableEntrySet

void SPW_ROUTER_RoutingTableEntrySet(uint8_t logicalAddress, bool delHeader, uint8_t physicalAddress)

Summary

Set a SPW routing table entry for a logical address

Preconditions

None

Parameters

  • logicalAddress - Logical address entry to configure between 32 to 255

  • delHeader - If true, discard router byte for this logical address

  • physicalAddress - The physical address were incoming packet will be routed

Returns

None