1.2.5.47 SPW_PKTRX_INFO

typedef struct
{
    /* Word 0 */
    uint32_t Eop       :  1;
    uint32_t Eep       :  1;
    uint32_t Cont      :  1;
    uint32_t Split     :  1;
    uint32_t NotUsed1  : 12;
    uint32_t Crc       :  8;
    uint32_t NotUsed0  :  8;

    /* Word 1 */
    uint32_t DAddr     : 32;

    /* Word 2 */
    uint32_t DSize     : 24;
    uint32_t NotUsed2  :  8;

    /* Word 3 */
    uint32_t Etime     : 19;
    uint32_t NotUsed3  : 13;
} SPW_PKTRX_INFO;

Summary

SPW received packet information data

Description

This data structure defines the received SPW packet information data