1.2.5.74 SPW_TCH_ConfigureRestart
void SPW_TCH_ConfigureRestart(uint8_t timeCodeValue, bool oneshot, SPW_TCH_CFG_RESTART_IN inputEvent, SPW_SYNC_EVENT_MASK eventMask)
Summary
Set SPW TCH restart configuration to set up once or regularly the time code value
Preconditions
None
Parameters
timeCodeValue - Time code value set at restart event
oneshot - Clears restart configuration register after restart event
inputEvent - Select restart input source
eventMask - If input source is syncronization event, selected the event source
Returns
None