1.2.5.39 SPW_RMAP_STATUS
typedef enum
{
SPW_RMAP_STATUS_ERRCODE_MASK = SPW_RMAP1_STS_RC_ERRCODE_Msk,
SPW_RMAP_STATUS_VALID = SPW_RMAP1_STS_RC_VALID_Msk,
/* Force the compiler to reserve 32-bit memory for enum */
SPW_RMAP_STATUS_INVALID = 0xFFFFFFFF
} SPW_RMAP_STATUS;
Summary
Identifies the SPW RMAP current status
Description
This data type identifies the SPW RMAP status