1.2.5.53 SPW_PKTRX_InterruptDisable

void SPW_PKTRX_InterruptDisable(SPW_PKTRX_INT_MASK interruptMask)

Summary

Disables SPW RX module Interrupt

Preconditions

SPW_Initialize must have been called for the associated SPW instance

Parameters

  • interruptMask - Interrupt to be disabled

Returns

None