1.2.5.29 SPW_ROUTER_PHYS_ADDR
typedef enum { SPW_ROUTER_PHYS_ADDR_DISABLE = 0, SPW_ROUTER_PHYS_ADDR_LINK_1 = SPW_ROUTER_LINK1_PORT, SPW_ROUTER_PHYS_ADDR_LINK_2 = SPW_ROUTER_LINK2_PORT, SPW_ROUTER_PHYS_ADDR_PKTRX = SPW_ROUTER_PKTRX_PORT, SPW_ROUTER_PHYS_ADDR_RMAP = SPW_ROUTER_RMAP_PORT, /* Force the compiler to reserve 32-bit memory for enum */ SPW_ROUTER_PHYS_ADDR_INVALID = 0xFFFFFFFF } SPW_ROUTER_PHYS_ADDR;
Summary
Identifies the SPW ROUTER table physical address
Description
This data type identifies the SPW ROUTER table physical address