1.2.5.12 SPW_LINK_STATE
typedef enum { SPW_LINK_STATE_ERROR_RESET = 0, SPW_LINK_STATE_ERROR_WAIT, SPW_LINK_STATE_READY, SPW_LINK_STATE_STARTED, SPW_LINK_STATE_CONNECTING, SPW_LINK_STATE_RUN, /* Force the compiler to reserve 32-bit memory for enum */ SPW_LINK_STATE_INVALID = 0xFFFFFFFF } SPW_LINK_STATE;
Summary
Identifies the SPW LINK current CODEC link state machine
Description
This data type identifies the SPW CODEC link state machine