17.14.8 Timer/Counter0 Interrupt Mask
Register
| Name: | TIMSK0 |
| Offset: | 0x2B |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | ICIE0 | | | OCIE0B | OCIE0A | TOIE0 | |
| Access | | | R/W | | | R/W | R/W | R/W | |
| Reset | | | 0 | | | 0 | 0 | 0 | |
Bit 5 – ICIE0 Timer/Counter0,
Input Capture Interrupt Enable
When this bit is
written to one, and the I-flag in the Status Register is set (interrupts globally
enabled), the Timer/Counter0 Input Capture interrupt is enabled. The corresponding
Interrupt Vector is executed when the ICF0 Flag, located in TIFR0, is
set.
Bit 2 – OCIE0B Timer/Counter0,
Output Compare B Match Interrupt Enable
When this bit is
written to one, and the I-flag in the Status Register is set (interrupts globally
enabled), the Timer/Counter 0 Output Compare B Match interrupt is enabled. The
corresponding Interrupt Vector is executed when the OCF0B Flag, located in TIFR0, is
set.
Bit 1 – OCIE0A Timer/Counter0,
Output Compare A Match Interrupt Enable
When this bit is
written to one, and the I-flag in the Status Register is set (interrupts globally
enabled), the Timer/Counter0 Output Compare A Match interrupt is enabled. The
corresponding Interrupt Vector is executed when the OCF0A Flag, located in TIFR0, is
set.
Bit 0 – TOIE0 Timer/Counter0,
Overflow Interrupt Enable
When this bit is
written to one, and the I-flag in the Status Register is set (interrupts globally
enabled), the Timer/Counter0 Overflow interrupt is enabled. The corresponding
Interrupt Vector is executed when the TOV0 Flag, located in TIFR0, is
set.