Timer/Counter0 Control Register A
Timer/Counter0 Control Register B
Timer/Counter0 Control Register C
Timer/Counter 0 Low and High byte
Output Comparte Register A 0 Low and High byte
Output Comparte Register B 0 Low and High byte
Input Capture Register 0 Low and High byte
Timer/Counter0 Interrupt Mask Register
Timer/Counter0 Interrupt Flag Register
General Timer/Counter Control Register
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.