58.13.1.12.3 MII Mode
| Symbol | Parameter | Min | Max | Unit |
|---|---|---|---|---|
| GMAC4 | Setup for GCOL from GTXCK rising | 10 | – | ns |
| GMAC5 | Hold for GCOL from GTXCK rising | 10 | – | |
| GMAC6 | Setup for GCRS from GTXCK rising | 10 | – | |
| GMAC7 | Hold for GCRS from GTXCK rising | 10 | – | |
| GMAC8 | GTXER toggling from GTXCK rising | 10 | 25 | |
| GMAC9 | GTXEN toggling from GTXCK rising | 10 | 25 | |
| GMAC10 | GTX toggling from GTXCK rising | 10 | 25 | |
| GMAC11 | Setup for GRX from GRXCK | 10 | – | |
| GMAC12 | Hold for GRX from GRXCK | 10 | – | |
| GMAC13 | Setup for GRXER from GRXCK | 10 | – | |
| GMAC14 | Hold for GRXER from GRXCK | 10 | – | |
| GMAC15 | Setup for GRXDV from GRXCK | 10 | – | |
| GMAC16 | Hold for GRXDV from GRXCK | 10 | – |