58.13.1.12.2 Timing Constraints
The GMAC must be constrained so as to satisfy the timings of standards shown below and in MII Mode, in MAX corner.
| Symbol | Parameter | Min | Max | Unit |
|---|---|---|---|---|
| GMAC1 | Setup for GMDIO from GMDC rising | 10 | – | ns |
| GMAC2 | Hold for GMDIO from GMDC rising | 10 | – | |
| GMAC3 | GMDIO toggling from GMDC falling | 0(1) | 10(1) |
Note: 1. For GMAC output signals, min and max access time are defined. The min access time is the time between the GMDC falling edge and the signal change. The max access timing is the time between the GMDC falling edge and the signal stabilizes. The figure below illustrates min and max accesses for GMAC3.