58.13.1.5.2 QSPI Timings
Timings are given in the following domains:
- 1.8V domain: VDDIO from 1.7V to 1.95V, maximum external capacitor = 20 pF
3.3V domain: VDDIO from 2.85V to 3.6V, maximum external capacitor = 40 pF.
Table 58-54. QSPI Timings Symbol Parameter Conditions Min Max Unit QSPI0 QIOx data in to QSCK rising edge (input setup time) 3.3V domain 2.5 – ns 1.8V domain 2.9 – ns QSPI1 QIOx data in to QSCK rising edge (input hold time) 3.3V domain 0 – ns 1.8V domain 0 – ns QSPI2 QSCK rising edge to QIOx data out valid 3.3V domain -1.3 1.9 ns 1.8V domain -2.5 3.0 ns QSPI3 QIOx data in to QSCK falling edge (input setup time) 3.3V domain 2.9 – ns 1.8V domain 3.2 – ns QSPI4 QIOx data in to QSCK falling edge(input hold time) 3.3V domain 0 – ns 1.8V domain 0 – ns QSPI5 QSCK falling edge to QIOx data out valid 3.3V domain -1.6 1.8 ns 1.8V domain -2.7 3.1 ns Timings are given for the 3.3V domain, with VDDIO from 2.85V to 3.6V, maximum external capacitor = 40 pF.