Host Read Mode

fQSCKmax=1QSPI0(or QSPI3)+tVALID

Where,

tVALID is the Client time response to output data after detecting a QSCK edge.

For a QSPI Client device with tVALID (or tV) = 12 ns, fQSCK max = 66 MHz at VDDIO = 3.3V.

For a QSPI Flash memory device with tVALID (or tV) = 6 ns, the formula returns a value of 112 MHz. In worst case conditions, this exceeds 66 MHz, which is the maximum allowed frequency of the QSPI Host. In this case, the limitation is due to the controller and not the Client.