Jump to main content
31.20.14 PMC Interrupt Enable Register The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Enables the corresponding interrupt.
Name: PMC_IER Offset: 0x0060 Property: Write-only
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 XT32KERR CFDEV MOSCRCS MOSCSELS Access W W W W Reset
Bit 15 14 13 12 11 10 9 8 PCKRDY7 PCKRDY6 PCKRDY5 PCKRDY4 PCKRDY3 PCKRDY2 PCKRDY1 PCKRDY0 Access W W W W W W W W Reset
Bit 7 6 5 4 3 2 1 0 LOCKU MCKRDY LOCKA MOSCXTS Access W W W W Reset
Bit 21 – XT32KERR 32.768 kHz Crystal Oscillator Error Interrupt Enable
Bit 18 – CFDEV Clock Failure Detector Event Interrupt Enable
Bit 17 – MOSCRCS Main RC Oscillator Status Interrupt Enable
Bit 16 – MOSCSELS Main Clock Source Oscillator Selection Status Interrupt Enable
Bits 8, 9, 10, 11, 12, 13, 14, 15 – PCKRDY Programmable Clock Ready x Interrupt
Enable
Bit 6 – LOCKU UTMI PLL Lock Interrupt Enable
Bit 3 – MCKRDY Host Clock Ready Interrupt
Enable
Bit 1 – LOCKA PLLA Lock Interrupt Enable
Bit 0 – MOSCXTS Main Crystal Oscillator Status Interrupt Enable
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.