31.20.31 PMC SleepWalking Disable Register 1
This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.
| Name: | PMC_SLPWK_DR1 |
| Offset: | 0x0138 |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| PID63 | PID62 | PID60 | PID59 | PID58 | PID57 | PID56 | |||
| Access | W | W | W | W | W | W | W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PID53 | PID52 | PID51 | PID50 | PID49 | PID48 | ||||
| Access | W | W | W | W | W | W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PID47 | PID46 | PID45 | PID44 | PID43 | PID42 | PID41 | PID40 | ||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PID39 | PID37 | PID35 | PID34 | PID33 | PID32 | ||||
| Access | W | W | W | W | W | W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 30, 31 – PIDx Peripheral SleepWalking x Disable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 |
The asynchronous partial wakeup (SleepWalking) function of the corresponding peripheral is disabled. Note: “PIDx” refers to identifiers as defined in the section “Peripheral Identifiers”. |
Bits 24, 25, 26, 27, 28 – PIDx Peripheral SleepWalking x Disable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 |
The asynchronous partial wakeup (SleepWalking) function of the corresponding peripheral is disabled. Note: “PIDx” refers to identifiers as defined in the section “Peripheral Identifiers”. |
Bits 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21 – PIDx Peripheral SleepWalking x Disable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 |
The asynchronous partial wakeup (SleepWalking) function of the corresponding peripheral is disabled. Note: “PIDx” refers to identifiers as defined in the section “Peripheral Identifiers”. |
Bit 5 – PIDx Peripheral SleepWalking x Disable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 |
The asynchronous partial wakeup (SleepWalking) function of the corresponding peripheral is disabled. Note: “PIDx” refers to identifiers as defined in the section “Peripheral Identifiers”. |
Bits 0, 1, 2, 3 – PIDx Peripheral SleepWalking x Disable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 |
The asynchronous partial wakeup (SleepWalking) function of the corresponding peripheral is disabled. Note: “PIDx” refers to identifiers as defined in the section “Peripheral Identifiers”. |