1.4.4 Simulating the Design
(Ask a Question)For simulation, perform the following the steps:
- Open Libero® SoC design built through the TCL scripts.
- To run the simulation, navigate to
Stimulus Hierarchy, right-click on the
top.vfile, and select Set as active stimulus. - In the Design Flow tab,
double-click Simulate under Verify Pre-Synthesized
Design to simulate the design, as shown in the following figure.
Figure 1-3. Simulating the 8b10b Design